CYPD5225-96BZXIT
Active and preferred
RoHS Compliant
Lead-free

CYPD5225-96BZXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD5225-96BZXIT
CYPD5225-96BZXIT
ea.


Product details

  • # of ports
    Dual
  • Applications
    Notebooks, Desktops
  • Family
    EZ-PD™ CCG5
  • Flash
    128 KByte
  • GPIOs
    28
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 21.5 V
  • Package Type
    96-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Dual port Type-C controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    PSoC™ Creator
  • SRAM
    12 KByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPD5225-96BZXIT
Product Status active and preferred
Infineon Package
Package Name VFBGA-96 (002-10631)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-96 (002-10631)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
Documents

Design resources

Developer community