CYPD4236-40LQXI
Active and preferred
RoHS Compliant
Lead-free

CYPD4236-40LQXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD4236-40LQXI
CYPD4236-40LQXI


Product details

  • # of ports
    Dual
  • Applications
    Docking Station
  • Family
    EZ-PD™ CCG4
  • Flash
    128 KByte
  • GPIOs
    30
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Package Type
    40-Pin QFN
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Dual port Type-C controller
  • Protection features (OVP, OCP, SCP and ESD)
    N
  • Software Tools
    PSoC™ Creator
  • SRAM
    8 KByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPD4236-40LQXI
Product Status active and preferred
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Documents

Design resources

Developer community