ApplicationsUSB-C PD chargers and adapters
-
FamilyEZ-PD™ PAG1P
-
Flyback converter typeSecondary-controlled AC/DC flyback
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.5 V to 22 V
-
Package Type10-pin SOIC
-
Peak Reflow Temp260 °C
-
Product CategoryAC-DC DC-DC PD solutions
-
Product DescriptionPrimary side startup controller
-
Protection features (OVP, OCP, SCP and ESD)Y
-
Software ToolsEZ-PD™ Configuration, PSoC™ Creator
-
Temperature gradeExtended Industrial
-
USB StandardUSB-PD 2.0
-
VBUS Short ProtectionN
-
VCONN FETN
|
OPN
|
CYPAP112A3-10SXQT |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-10 (002-26358) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-10 (002-26358) |
| Packing Size | 2500 |
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
TW
|
| Country of Diffusion (CoD) |
CN
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.