CY9BF568RPMC-G-MNE2
Active and preferred
RoHS Compliant
Lead-free

CY9BF568RPMC-G-MNE2

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9BF568RPMC-G-MNE2
CY9BF568RPMC-G-MNE2
ea.


Product details

  • Family
    FM4 CY9BFx6xM/N/R
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    N

OPN
CY9BF568RPMC-G-MNE2
Product Status active and preferred
Infineon Package
Package Name LQFP-120 (002-16172)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-120 (002-16172)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock

Applications

Documents

Design resources

Developer community