CY9BF166LPMC1-G-JNE2
Active and preferred
RoHS Compliant
Lead-free

CY9BF166LPMC1-G-JNE2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9BF166LPMC1-G-JNE2
CY9BF166LPMC1-G-JNE2


Product details

  • Family
    FM4 CY9BFx6xK/L
  • Launch Date
    Nov 2011
  • Lead Ball Finish
    Pure Sn
  • Longevity - 15 years
    N/A
  • Longevity - 20 years
    Yes
  • Longevity - Extended
    N/A
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    Nov 2031
  • Publish in NPSG
    N
  • Publish in PSG
    N

OPN
CY9BF166LPMC1-G-JNE2
Product Status active and preferred
Infineon Package
Package Name LQFP-64 (002-11499)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-64 (002-11499)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP

Applications

Documents

Design resources

Developer community