CY9AF155NABGL-GK9E1

CY9AF155NABGL-GK9E1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9AF155NABGL-GK9E1
CY9AF155NABGL-GK9E1


Product details

  • Family
    FM3
  • Lead Ball Finish
    Sn-3Ag-0.5Cu
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.65 V to 3.6 V
  • Peak Reflow Temp
    250 °C
  • Publish in NPSG
    N
  • Publish in PSG
    N

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community