CY9AF121LPMC-G-JNE2

CY9AF121LPMC-G-JNE2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9AF121LPMC-G-JNE2
CY9AF121LPMC-G-JNE2


Product details

  • Family
    FM3 CY9AFx2xK/L
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    N

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community