Baud Rate max2400 Bit/s
-
CPUM8C
-
Development SoftwareN
-
FamilyPowerline Communications
-
Frequency max24 MHz
-
I2CDedicated
-
Launch DateSep 2009
-
Lead Ball FinishNi/Pd/Au
-
Longevity - 15 yearsYes
-
Longevity - 20 yearsN/A
-
Longevity - ExtendedYes
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range4.75 V to 5.25 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastDec 2035
-
PLC TypeFixed-Function
-
Publish in NPSGY
-
Publish in PSGY
-
SPIN/A
-
UARTN/A
| Recommended | ||
|
OPN
|
CY8CPLC10-28PVXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SSOP-28 (51-85079) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SSOP-28 (51-85079) |
| Packing Size | 1000 |
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
PH
|
| Country of Diffusion (CoD) |
CN,US
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.