CY8CMBR3102-SX1I
Active and preferred
RoHS Compliant
Lead-free

CY8CMBR3102-SX1I

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CMBR3102-SX1I
CY8CMBR3102-SX1I
ea.


Product details

  • CapSense IO
    2
  • CapSense Technology
    CSD_PLUS
  • CapSense Type
    CapSense Express
  • CapSense
    Y
  • Communication Interfaces
    I2C
  • Development Software
    EZClick
  • Family
    CAPSENSE MBR3
  • GPIOs
    2
  • GPOs
    1
  • I/O Pins
    2
  • I2C
    1
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Proximity Sensing
    Y
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • PWM
    N
  • PWM (channel)
    0
  • SmartSense Enabled
    Y
  • SPI
    0
  • Water Tolerant
    Y

OPN
CY8CMBR3102-SX1I
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
CN,US
ea.
in stock
Documents

Design resources

Developer community