ADC (#, Max. Resolution @ Sample Rate)SAR (1, 12-bit @ 1 msps)
-
BLE Maximum Data Rate2 MBit/s
-
BLE Power Output4 dBm
-
BLE RX Sensitivity-95 dBm
-
BLE Supported Frequency band2.40 GHz
-
CAN0
-
CapSenseY
-
Comparators2
-
CPUARM Cortex-M4
-
Cryptographics AcceleratorN/A
-
DAC (#, Max. Resolution @ Sample Rate)(1,12-bit @ 200 ksps)
-
DMA Channels32
-
FamilyPSOC™ 63
-
Flash1024 KByte
-
Frequency max150 MHz
-
FS-USBNone
-
GPIOs78
-
I/O Pins78
-
I/O Pins (Smart)16
-
I2S1
-
LCD Direct DriveY
-
Lead Ball FinishSn/Ag/Cu
-
Number of ADC Modules1
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 3.6 V
-
Operational Amplifier0
-
PDM-PCM2
-
Peak Reflow Temp260 °C
-
Publish in NPSGY
-
Publish in PSGY
-
Quad-SPIY
-
Secondary CoreN/A
-
Serial Communication Blocks9
-
SRAM288 KByte
-
Timer/Counter/PWM Blocks32
-
Universal Digital Blocks0
| Recommended | ||
|
OPN
|
CY8C6337BZI-BLF13 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | WFBGA-116 (002-16574) | |
| Packing Size | 3640 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2039 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | WFBGA-116 (002-16574) |
| Packing Size | 3640 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2039 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.