CY8C6244LQI-S4D92
Active and preferred
RoHS Compliant
Lead-free

CY8C6244LQI-S4D92

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C6244LQI-S4D92
CY8C6244LQI-S4D92
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (2, 12-bit @ 2 msps)
  • BLE Maximum Data Rate
    N/A
  • BLE Power Output
    N/A
  • BLE RX Sensitivity
    N/A
  • BLE Supported Frequency band
    N/A
  • CAN
    1
  • CapSense
    Y
  • Comparators
    2
  • CPU
    ARM Cortex-M4
  • Cryptographics Accelerator
    Y
  • DAC (#, Max. Resolution @ Sample Rate)
    (1,12-bit @ 200 ksps)
  • DMA Channels
    64
  • Family
    PSOC™ 62x4
  • Flash
    256 KByte
  • Frequency max
    150 MHz
  • FS-USB
    Full Speed
  • GPIOs
    52
  • I/O Pins (Smart)
    6
  • I/O Pins
    52
  • I2S
    0
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    2
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Operational Amplifier
    2
  • PDM-PCM
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    N
  • Quad-SPI
    Y
  • Secondary Core
    ARM Cortex-M0+
  • Serial Communication Blocks
    6
  • SRAM
    128 KByte
  • Timer/Counter/PWM Blocks
    12
  • Universal Digital Blocks
    0
  • USB Type
    Full Speed

OPN
CY8C6244LQI-S4D92
Product Status active and preferred
Infineon Package
Package Name QFN-68 (001-96836)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-68 (001-96836)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
ea.
in stock
Documents

Design resources

Developer community