CY8C6244LQI-S4D12
Active and preferred
RoHS Compliant
Lead-free

CY8C6244LQI-S4D12

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C6244LQI-S4D12
CY8C6244LQI-S4D12


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 2 msps)
  • BLE Maximum Data Rate
    N/A
  • BLE Power Output
    N/A
  • BLE RX Sensitivity
    N/A
  • BLE Supported Frequency band
    N/A
  • CAN
    0
  • CapSense
    Y
  • Comparators
    2
  • CPU
    ARM Cortex-M4
  • Cryptographics Accelerator
    Y
  • DAC (#, Max. Resolution @ Sample Rate)
    (1,12-bit @ 200 ksps)
  • DMA Channels
    64
  • Family
    PSOC™ 62x4
  • Flash
    256 KByte
  • Frequency max
    150 MHz
  • FS-USB
    Full Speed
  • GPIOs
    52
  • I/O Pins (Smart)
    6
  • I/O Pins
    52
  • I2S
    0
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Operational Amplifier
    0
  • PDM-PCM
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    N
  • Quad-SPI
    Y
  • Secondary Core
    ARM Cortex-M0+
  • Serial Communication Blocks
    6
  • SRAM
    128 KByte
  • Timer/Counter/PWM Blocks
    12
  • Universal Digital Blocks
    0
  • USB Type
    Full Speed

OPN
CY8C6244LQI-S4D12
Product Status active and preferred
Infineon Package
Package Name QFN-68 (001-96836)
Packing Size 260
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-68 (001-96836)
Packing Size 260
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
Documents

Design resources

Developer community