CY8C5888FNI-LP214T
Active and preferred
RoHS Compliant
Lead-free

CY8C5888FNI-LP214T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C5888FNI-LP214T
CY8C5888FNI-LP214T


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 20-bit @ 180 sps), SAR (2, 12-bit @ 1000 ksps)
  • Family
    PSOC™ 58LPxxx
  • Lead Ball Finish
    Sn/Ag/Cu
  • Number of ADC Modules
    3
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y

OPN
CY8C5888FNI-LP214T
Product Status active and preferred
Infineon Package
Package Name WLCSP-100 (001-88034)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WLCSP-100 (001-88034)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN,US
Documents

Design resources

Developer community