CY8C4248BZA-L489

CY8C4248BZA-L489

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4248BZA-L489
CY8C4248BZA-L489


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CY8C4248BZA-L489 is a product of the 32-bit Automotive PSOC™ 4: 32-bit Arm® Cortex® family, featuring a single Arm Cortex-M0 processor running at 48 MHz. It offers 256 KB flash memory, 32 KB SRAM, and a 124-ball VFBGA package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Support resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community