CY8C4247BZI-L479
Active and preferred
RoHS Compliant
Lead-free

CY8C4247BZI-L479

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4247BZI-L479
CY8C4247BZI-L479
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Comparators
    2
  • Continuous Time Blocks
    4
  • CPU
    ARM Cortex-M0
  • DMA Channels
    32
  • EEPROM Emulation
    No
  • EEPROM
    0 KByte
  • Family
    PSOC™ 4200L
  • Flash
    128 KByte
  • Frequency max
    48 MHz
  • GPIOs
    98
  • I/O Pins
    98
  • I/O Pins (Smart)
    0
  • I/O Pins (SIO)
    2
  • JTAG and Si ID
    0x100A11A0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Sn/Ag/Cu
  • Number of ADC Modules
    1
  • On-chip Clock Generation (PLL)
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    4
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    16 KByte
  • Timer/Counter/PWM Blocks
    8
  • Universal Digital Blocks
    8
  • USB I/O
    2
  • USB Type
    USB 2.0 Full-Speed Client Controller

OPN
CY8C4247BZI-L479
Product Status active and preferred
Infineon Package
Package Name VFBGA-124 (001-97718)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-124 (001-97718)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
ea.
in stock

Applications

Documents

Design resources

Developer community