CY8C4246AXI-M443T
Active and preferred
RoHS Compliant
Lead-free

CY8C4246AXI-M443T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4246AXI-M443T
CY8C4246AXI-M443T


Product details

  • Family
    PSOC™ 4200M

OPN
CY8C4246AXI-M443T
Product Status active and preferred
Infineon Package
Package Name TQFP-44 (51-85064)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-44 (51-85064)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US

Applications

Documents

Design resources

Developer community