|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- AEC-Q100 qualified
- Frequency upto 48 MHz
- Flash 32KB
- SRAM 4 KB
- 12 BIT SAR ADC (1 msps)
- 24 GPIOs, 24xSCB Blocks
- Direct LCD Drive
- Temperature: -40 to +105C
- Package: PG-SSOP-28
Benefits
- Low-power compute & integration
- Differentiated Touch HMI features in MCU
- Supports resistive and current sensing
- High-speed communication:Fast I2C/CAN-FD
- Increased security w/ encryption support
- Easy-to-use software for prototyping app
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.