CY8C4147LQE-HVS136X
Active and preferred
RoHS Compliant
Lead-free

CY8C4147LQE-HVS136X

PSOC™ 4 HV Mixed Signal (MS) : One-chip solution integrating MCU, multi-sense converter, LIN PHY & LDO
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147LQE-HVS136X
CY8C4147LQE-HVS136X
ea.


Product details

  • 12-bit SAR ADC
    Yes
  • CAN / CAN-FD
    No
  • CPU Speed max
    48 MHz
  • CRYesPTO
    No
  • CRYPTO
    No
  • CXPI
    Yes
  • Flash (with ECC)
    128 Kib
  • GPIO
    49
  • HV Div (VBAT meas)
    Yes
  • HV LDO
    Yes
  • LDO output V for internal (30mA) and external supply (30mA)
    5 V
  • LIN PHY
    Yes
  • LIN ((mxliNo coNotroller))
    1
  • LP Comparators
    2
  • MSC (CapSense)
    Yes
  • Op-amp
    Yes
  • Operating Temperature range
    40 °C to 125 °C
  • PGA (CSAMP)
    Yes
  • SCB Blocks
    4
  • Smart IOs
    16
  • SRAM with ECC
    16 Kib
  • TCPWM Blocks
    8
  • TouchPad 16x16 support
    Yes

OPN
CY8C4147LQEHVS136XXQLA1
Product Status active and preferred
Infineon Package PG-VQFN-64
Package Name WQFN-64 (002-36619)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-VQFN-64
Package Name WQFN-64 (002-36619)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
Infineon introduces the PSOC™ 4 HV MS series of products, providing a one-chip solution for smart edge-sensor designs for automotive, integrating programmable analog, multi-sense converter, high-voltage (12V) operation, and an ARM Cortex CPU.

Benefits

  • Automotive-grade MCU with ASIL-B compliance and AEC-Q100 qualification.
  • High-performance analog and digital integration for mixed-signal automotive applications.
  • Best-in-class CAPSENSE™ technology for robust capacitive sensing in harsh environments.
  • Low-power operation with advanced safety and diagnostic features.
  • Flexible communication and I/O options for diverse automotive use cases.

Applications

Documents

Design resources

Developer community