CY8C4146LDE-HVS114
Active
RoHS Compliant
Lead-free

CY8C4146LDE-HVS114

PSOC™ 4 HV Mixed Signal (MS) : One-chip solution integrating MCU, multi-sense converter, LIN PHY & LDO

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4146LDE-HVS114
CY8C4146LDE-HVS114


Product details

  • 12-bit SAR ADC
    Yes
  • CAN / CAN-FD
    No
  • CPU Speed max
    48 MHz
  • CRYesPTO
    No
  • CRYPTO
    No
  • CXPI
    No, No
  • Flash (with ECC)
    64 Kib
  • GPIO
    33
  • HV Div (VBAT meas)
    Yes
  • HV LDO
    Yes
  • LDO output V for internal (30mA) and external supply (30mA)
    5 V
  • LIN PHY
    Yes
  • LIN ((mxliNo coNotroller))
    1
  • LP Comparators
    2
  • MSC (CapSense)
    Yes
  • Op-amp
    No
  • Operating Temperature range
    40 °C to 125 °C
  • PGA (CSAMP)
    No
  • SCB Blocks
    2
  • Smart IOs
    16
  • SRAM with ECC
    8 Kib
  • TCPWM Blocks
    5
  • TouchPad 16x16 support
    Yes

OPN
CY8C4146LDEHVS114XQLA1
Product Status active
Infineon Package
Package Name WQFN-48 (002-34266)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WQFN-48 (002-34266)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon introduces the PSOC™ 4 HV MS series of products, providing a one-chip solution for smart edge-sensor designs for automotive, integrating programmable analog, multi-sense converter, high-voltage (12V) operation, and an ARM Cortex CPU.

Benefits

  • Automotive-grade MCU with ASIL-B compliance and AEC-Q100 qualification.
  • High-performance analog and digital integration for mixed-signal automotive applications.
  • Best-in-class CAPSENSE™ technology for robust capacitive sensing in harsh environments.
  • Low-power operation with advanced safety and diagnostic features.
  • Flexible communication and I/O options for diverse automotive use cases.

Applications

Documents

Design resources

Developer community