CY8C4128LQI-BL543T
Active and preferred
RoHS Compliant
Lead-free

CY8C4128LQI-BL543T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4128LQI-BL543T
CY8C4128LQI-BL543T


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 806 ksps)
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    N
  • Comparators
    0
  • Continuous Time Blocks
    1
  • CPU
    ARM Cortex-M0
  • DMA Channels
    8
  • EEPROM Emulation
    No
  • EEPROM
    0 KByte
  • Family
    PSOC™4BLE
  • Flash
    256 KByte
  • Frequency max
    24 MHz
  • GPIOs
    36
  • I/O Pins (SIO)
    0
  • I/O Pins
    36
  • JTAG and Si ID
    0x1A0611AA
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    1
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.9 V to 5.5 V
  • Operational Amplifier
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    32 KByte
  • Timer/Counter/PWM Blocks
    4
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4128LQI-BL543T
Product Status active and preferred
Infineon Package
Package Name QFN-56 (001-58740)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2030
Launch Date 03/2022
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-56 (001-58740)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2030
Launch Date 03/2022
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
Documents

Design resources

Developer community