CY8C4126LDS-S453
Active and preferred
RoHS Compliant
Lead-free

CY8C4126LDS-S453

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4126LDS-S453
CY8C4126LDS-S453


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @806 Ksps)
  • CAN
    0
  • CapSense
    Y
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    ARM Cortex-M0+
  • ECO
    Yes
  • Family
    PSOC™ Automotive 4100S
  • Flash
    64 KByte
  • Frequency max
    24 MHz
  • GPIOs
    38
  • LCD Direct Drive
    Yes
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operational Amplifier
    2
  • SCB Blocks
    4
  • Smart IOs
    24
  • SRAM
    8 KByte
  • TCPWM Blocks
    8
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB Type
    None
  • WCO
    Yes

OPN
CY8C4126LDSS453XQLA1
Product Status active and preferred
Infineon Package
Package Name WQFN-48 (002-33925)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WQFN-48 (002-33925)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US

Features

  • 48-MHz Arm® Cortex®-M0+ CPU
  • AEC-Q100 qualified
  • Up to 54 programmable GPIO pins
  • Up to 128 KB flash/16 KB of SRAM
  • 8-channel DMA engine
  • 12-bit 1 Msps SAR ADC
  • CAN 2.0B block
  • LCD drive capability on GPIO
  • 4 to 33 MHz ECO
  • Up to 5 SCBs and 8 TCPWM blocks
  • CSD capacitive sensing
  • Temperature: -40°C to +125°C

Benefits

  • Wide Operating temperature range : -40°C to +125°C
  • Flexible mixed-singal capabilities
  • Advance CAPSENSE capacitive sensing
  • Automotive reliability and qualification
  • Small form factor and package option

Applications

Documents

Design resources

Developer community