Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY8C4125PVS-482Z
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY8C4125PVS-482Z

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 806 ksps)
  • CAN
    0
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    ARM Cortex-M0
  • ECO
    No
  • Family
    PSOC™ Automotive 4100
  • Flash
    32 KByte
  • Frequency max
    24 MHz
  • GPIOs
    24
  • LCD Direct Drive
    Yes
  • Lead Ball Finish
    NiPdAuAg
  • LP Comparators
    2
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    1
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • SCB Blocks
    2
  • Smart IOs
    0
  • SRAM
    4 KByte
  • TCPWM Blocks
    4
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB Type
    None
  • WCO
    No

OPN
CY8C4125PVS-482Z
Product Status discontinued
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 940
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 940
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
CY8C4125PVS-482Z is a product of the 32-bit Automotive PSOC™ 4100 family, featuring a single Arm Cortex-M0 processor running at 24 MHz. It offers 32 KB flash memory, 4 KB SRAM, and a 28-SSOP package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency up to 24MHz
  • Flash 32KB
  • SRAM 4KB
  • 12 BIT SAR ADC (806 Ksps)
  • 24 GPIOs, 24xSCB Blocks
  • Direct LCD Drive
  • Temperature: -40 to +105C
  • Package: 28-SSOP

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app
Documents

Design resources

Developer community