CY8C4125LQS-S423
Active and preferred
RoHS Compliant
Lead-free

CY8C4125LQS-S423

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4125LQS-S423
CY8C4125LQS-S423
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 806 ksps)
  • CAN
    0
  • CapSense
    No
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    ARM Cortex-M0+
  • ECO
    No
  • Family
    PSOC™ Automotive 4100S
  • Flash
    32 KByte
  • Frequency max
    24 MHz
  • GPIOs
    34
  • LCD Direct Drive
    Yes
  • Lead Ball Finish
    Ni/Pd/Au
  • LP Comparators
    2
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • SCB Blocks
    2
  • Smart IOs
    16
  • SRAM
    4 KByte
  • TCPWM Blocks
    5
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB Type
    None
  • WCO
    No

OPN
CY8C4125LQS-S423
Product Status active and preferred
Infineon Package
Package Name QFN-40 (002-16818)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-40 (002-16818)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
ea.
in stock
CY8C4125LQS-S423 is a product of the 32-bit Automotive PSOC™ 4100S family, featuring a single Arm Cortex-M0+ processor running at 24 MHz. It offers 32 KB flash memory, 4 KB SRAM, and a VQFN-40 package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency up to 24MHz
  • Flash 32KB
  • SRAM 4KB
  • CAPSENSE™
  • 12 BIT SAR ADC (806 Ksps)
  • 34 GPIOs, 24xSCB Blocks
  • Direct LCD Drive
  • Temperature: -40 to +125C
  • Package: 40-QFN

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app
Documents

Design resources

Developer community