CY8C4124PVQ-432
Active and preferred
RoHS Compliant
Lead-free

CY8C4124PVQ-432

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4124PVQ-432
CY8C4124PVQ-432


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 806 ksps)
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    N
  • Comparators
    2
  • Continuous Time Blocks
    1
  • CPU
    ARM Cortex-M0
  • DMA Channels
    0
  • EEPROM Emulation
    Yes
  • EEPROM
    4 KByte
  • Family
    PSOC™ 4100
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    24
  • I/O Pins (SIO)
    0
  • I/O Pins
    24
  • I/O Pins (Smart)
    0
  • JTAG and Si ID
    0x04101193
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    1
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    4
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4124PVQ-432
Product Status active and preferred
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 2350
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 2350
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community