CY8C4124AZI-443
Active and preferred
RoHS Compliant
Lead-free

CY8C4124AZI-443

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4124AZI-443
CY8C4124AZI-443
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 806 ksps)
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Comparators
    2
  • Continuous Time Blocks
    2
  • CPU
    ARM Cortex-M0
  • DMA Channels
    0
  • EEPROM Emulation
    Yes
  • EEPROM
    4 KByte
  • Family
    PSOC™ 4100
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    36
  • I/O Pins
    36
  • I/O Pins (SIO)
    0
  • JTAG and Si ID
    0x041A1193
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    1
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    N
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    4
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4124AZI-443
Product Status active and preferred
Infineon Package
Package Name TQFP-48 (51-85135)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-48 (51-85135)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN,US
ea.
in stock

Applications

Documents

Design resources

Developer community