Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY8C4045PVI-DS402
END OF LIFE
discontinued
RoHS Compliant

CY8C4045PVI-DS402

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4045PVI-DS402
CY8C4045PVI-DS402


Product details

  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    N
  • Comparators
    2
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0
  • DMA Channels
    8
  • Family
    PSOC™ 4200DS
  • Flash
    32 KByte
  • Frequency max
    48 MHz
  • GPIOs
    24
  • I/O Pins (SIO)
    0
  • I/O Pins
    24
  • I/O Pins (Smart)
    8
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    3
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    4
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4045PVI-DS402
Product Status discontinued
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 2350
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 2350
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Documents

Design resources

Developer community