CY8C4045LQS-S411T
Active and preferred
RoHS Compliant
Lead-free

CY8C4045LQS-S411T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4045LQS-S411T
CY8C4045LQS-S411T


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    0
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DMA Channels
    0
  • ECO
    No
  • EEPROM
    0 KByte
  • Family
    PSOC™ Automotive 4000S
  • Flash
    32 KByte
  • Frequency max
    48 MHz
  • GPIOs
    19
  • I/O Pins
    19
  • I/O Pins (Smart)
    8
  • I/O Pins (SIO)
    0
  • LCD Direct Drive
    No
  • Lead Ball Finish
    Ni/Pd/Au
  • LP Comparators
    2
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • SCB Blocks
    2
  • Serial Communication Blocks
    2
  • Smart IOs
    0
  • SRAM
    4 KByte
  • TCPWM Blocks
    5
  • Timer/Counter/PWM Blocks
    5
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB I/O
    0
  • USB Type
    None
  • WCO
    No

OPN
CY8C4045LQSS411TXUMA1
Product Status active and preferred
Infineon Package
Package Name WQFN-24 (002-23807)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WQFN-24 (002-23807)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
CY8C4045LQS-S411T is a product of the 32-bit Automotive PSOC™ 4000S family, featuring a single Arm Cortex-M0 processor running at 48 MHz.It offers 32 KB flash memory, 4 KB SRAM, and a 24-QFN package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency upto 48 MHz
  • Flash 32KB
  • SRAM 4 KB
  • CAPSENSE™
  • 12 BIT SAR ADC (-)
  • 19 GPIOs, 24xSCB Blocks
  • Temperature: -40 to +105C
  • Package: PG-VQFN-24

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app
Documents

Design resources

Developer community