ADC (#, Max. Resolution @ Sample Rate)0
-
Analog Blocks (Universal)0
-
CAN0
-
CapSenseYes
-
ClassificationISO 26262-ready
-
Comparators2
-
Continuous Time Blocks0
-
CPUARM Cortex-M0+
-
DMA Channels0
-
ECONo
-
EEPROM0 KByte
-
FamilyPSOC™ Automotive 4000S
-
Flash32 KByte
-
Frequency max48 MHz
-
GPIOs19
-
I/O Pins19
-
I/O Pins (SIO)0
-
I/O Pins (Smart)8
-
LCD Direct DriveNo
-
Lead Ball FinishNi/Pd/Au
-
LP Comparators2
-
On-chip Clock Generation (PLL)N
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.71 V to 5.5 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Publish in NPSGY
-
Publish in PSGY
-
Required KitNone
-
SCB Blocks2
-
Serial Communication Blocks2
-
Smart IOs0
-
SRAM4 KByte
-
TCPWM Blocks5
-
Timer/Counter/PWM Blocks5
-
Universal Digital Blocks0
-
USB Full Speed0
-
USB I/O0
-
USB TypeNone
-
WCONo
| Recommended | ||
|
OPN
|
CY8C4045LQAS411TXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | WQFN-24 (002-23807) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
SG
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | WQFN-24 (002-23807) |
| Packing Size | 2500 |
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
TW
|
| Country of Diffusion (CoD) |
SG
|
Features
- AEC-Q100 qualified
- Frequency upto 48 MHz
- Flash 32KB
- SRAM 4 KB
- CAPSENSE™
- 12 BIT SAR ADC (-)
- 19 GPIOs, 24xSCB Blocks
- Temperature: -40 to +85C
- Package: PG-VQFN-24
Benefits
- Low-power compute & integration
- Differentiated Touch HMI features in MCU
- Supports resistive and current sensing
- High-speed communication:Fast I2C/CAN-FD
- Increased security w/ encryption support
- Easy-to-use software for prototyping app
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.