CY8C4045FNI-T412T
Active and preferred
RoHS Compliant
Lead-free

CY8C4045FNI-T412T

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4045FNI-T412T
CY8C4045FNI-T412T
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    None
  • Analog Blocks (Programmable)
    0
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Comparators
    0
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • DMA Channels
    0
  • EEPROM
    0 KByte
  • Family
    PSOC™ 4000T
  • Flash
    32 KByte
  • Frequency max
    48 MHz
  • I/O Pins (Smart)
    0
  • I/O Pins
    21
  • I2S
    0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Sn/Ag/Cu
  • Number of ADC Modules
    0
  • On-chip Clock Generation
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Serial Communication Blocks
    2
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    2
  • Universal Digital Blocks
    0
  • USB Type
    None

OPN
CY8C4045FNI-T412T
Product Status active and preferred
Infineon Package SG-XFWLB-25
Package Name WLCSP-25 (002-34703)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package SG-XFWLB-25
Package Name WLCSP-25 (002-34703)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
ea.
in stock

Applications

Documents

Design resources

Developer community