CY8C4026LQI-T441
Active and preferred
RoHS Compliant
Lead-free

CY8C4026LQI-T441

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4026LQI-T441
CY8C4026LQI-T441


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    None
  • Analog Blocks (Universal)
    0
  • Analog Blocks (Programmable)
    0
  • CAN
    0
  • CapSense
    N
  • Comparators
    0
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • DMA Channels
    0
  • EEPROM
    0 KByte
  • Family
    PSOC™ 4000T
  • Flash
    64 KByte
  • Frequency max
    24 MHz
  • I/O Pins
    11
  • I2S
    0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    0
  • On-chip Clock Generation
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Serial Communication Blocks
    2
  • SRAM
    8 KByte
  • Timer/Counter/PWM Blocks
    2
  • Universal Digital Blocks
    0
  • USB Type
    None

OPN
CY8C4026LQIT441XQSA1
Product Status active and preferred
Infineon Package
Package Name COL-16 (001-09116)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name COL-16 (001-09116)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
SG,US

Applications

Documents

Design resources

Developer community