CY8C4024AXI-S412
Active and preferred
RoHS Compliant
Lead-free

CY8C4024AXI-S412

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4024AXI-S412
CY8C4024AXI-S412
ea.


Product details

  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Comparators
    2
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DMA Channels
    0
  • EEPROM
    0 KByte
  • Family
    PSOC™ 4000S
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    27
  • I/O Pins
    27
  • I/O Pins (Smart)
    16
  • I/O Pins (SIO)
    0
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    2 KByte
  • Timer/Counter/PWM Blocks
    5
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4024AXI-S412
Product Status active and preferred
Infineon Package
Package Name TQFP-32 (51-85088)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-32 (51-85088)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
ea.
in stock

Applications

Documents

Design resources

Developer community