CY8C4014SXA-421

CY8C4014SXA-421

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4014SXA-421
CY8C4014SXA-421


Product details

  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Comparators
    1
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0
  • DMA Channels
    0
  • EEPROM
    0 KByte
  • Family
    PSOC™ 4000
  • Flash
    16 KByte
  • Frequency max
    16 MHz
  • GPIOs
    13
  • I/O Pins (SIO)
    0
  • I/O Pins
    13
  • JTAG and Si ID
    0x0A441193
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    1
  • SRAM
    2 KByte
  • Timer/Counter/PWM Blocks
    1
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community