CY8C4014LQS-422ZT
Active and preferred
RoHS Compliant
Lead-free

CY8C4014LQS-422ZT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4014LQS-422ZT
CY8C4014LQS-422ZT
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    0
  • CAN
    0
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    1
  • CPU
    ARM Cortex-M0
  • ECO
    No
  • Family
    PSOC™ Automotive 4000
  • Flash
    16 KByte
  • Frequency max
    16 MHz
  • GPIOs
    16
  • LCD Direct Drive
    No
  • Lead Ball Finish
    NiPdAuAg
  • LP Comparators
    1
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • SCB Blocks
    1
  • Smart IOs
    0
  • SRAM
    2 KByte
  • TCPWM Blocks
    1
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB Type
    None
  • WCO
    No

OPN
CY8C4014LQS-422ZT
Product Status active and preferred
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
ea.
in stock
CY8C4014LQS-422ZT is a product of the 32-bit Automotive PSOC™ 4000 family, featuring a single Arm Cortex-M0 processor with a 16 MHz frequency. It offers 16 KB flash memory, 2 KB SRAM, and a 24-QFN package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency upto 16 MHz
  • Flash 16KB
  • SRAM 2 KB
  • CAPSENSE™
  • 12 BIT SAR ADC (-)
  • 16 GPIOs, 24xSCB Blocks
  • Temperature: -40 to +105C
  • Package: PG-VQFN-24

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app
Documents

Design resources

Developer community