CY8C4014LQA-422T
Active and preferred
RoHS Compliant
Lead-free

CY8C4014LQA-422T

Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4014LQA-422T
CY8C4014LQA-422T


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    0
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Classification
    ISO 26262-ready
  • Comparators
    1
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0
  • DMA Channels
    0
  • EEPROM
    0 KByte
  • Family
    PSOC™ Automotive 4000
  • Flash
    16 KByte
  • Frequency max
    16 MHz
  • GPIOs
    20
  • I/O Pins
    20
  • I/O Pins (SIO)
    0
  • JTAG and Si ID
    0x0A481193
  • LCD Direct Drive
    N
  • Lead Ball Finish
    NiPdAuAg
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    1
  • Smart IOs
    0
  • SRAM
    2 KByte
  • Timer/Counter/PWM Blocks
    1
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4014LQA-422T
Product Status active and preferred active and preferred
Infineon Package
Package Name QFN-24 (001-13937) QFN-24 (001-13937)
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 N/A
Moisture Packing DRY DRY
Lead-free Yes No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
PH
-
Country of Diffusion (CoD)
CN,US
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US

Product Status
Active
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
CY8C4014LQA-422T is a product of the 32-bit Automotive PSOC™ 4000 family, featuring a single Arm Cortex-M0 processor with a 16 MHz frequency. It offers 16 KB flash memory, 2 KB SRAM, and a 24-QFN package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Support resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community