CY8C4013SXI-411
Active and preferred
RoHS Compliant
Lead-free

CY8C4013SXI-411

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4013SXI-411
CY8C4013SXI-411
ea.


Product details

  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    N
  • Comparators
    1
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0
  • DMA Channels
    0
  • EEPROM
    0 KByte
  • Family
    PSOC™ 4000
  • Flash
    8 KByte
  • Frequency max
    16 MHz
  • GPIOs
    13
  • I/O Pins
    13
  • I/O Pins (SIO)
    0
  • JTAG and Si ID
    0x0A421193
  • LCD Direct Drive
    N
  • Lead Ball Finish
    NiPdAuAg
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    1
  • SRAM
    2 KByte
  • Timer/Counter/PWM Blocks
    1
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4013SXI-411
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 1440
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 1440
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TH
Country of Diffusion (CoD)
CN,US
ea.
in stock
Documents

Design resources

Developer community