CY8C3865LTI-014
Active and preferred
RoHS Compliant
Lead-free

CY8C3865LTI-014

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C3865LTI-014
CY8C3865LTI-014


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 20-bit @ 180 sps)
  • Analog Blocks (Programmable)
    4
  • Boost Converter (V)
    0.5 V
  • CAN
    0
  • CapSense
    Y
  • Category
    CY8C38xx
  • Comparators
    4
  • CPU
    8051
  • DAC (#, Max. Resolution @ Sample Rate)
    (4, 8-bit @ 8 msps)
  • Development Software
    PSoC Creator
  • Digital Filter Blocks
    1
  • DMA Channels
    24
  • EEPROM
    1 KByte
  • Family
    PSOC™ 38xxx
  • Flash
    32 KByte
  • Frequency max
    67 MHz
  • GPIOs
    38
  • I/O Pins
    38
  • I2C
    1
  • JTAG and Si ID
    0x1E00E069
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • On-chip Clock Generation
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    4
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • SPI
    0
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    4
  • Trace Buffer
    4 KByte
  • UART Interfaces
    0
  • Universal Digital Blocks
    20
  • USB I/O
    2
  • USB Type
    Full-Speed

OPN
CY8C3865LTI-014
Product Status active and preferred
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US

Applications

Documents

Design resources

Developer community