CY8C3246PVI-122
Active and preferred
RoHS Compliant
Lead-free

CY8C3246PVI-122

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C3246PVI-122
CY8C3246PVI-122
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 12-bit @ 192 ksps)
  • Analog Blocks (Programmable)
    0
  • Boost Converter (V)
    0.5 V
  • CAN
    0
  • CapSense
    Y
  • Category
    CY8C32xx
  • Comparators
    2
  • CPU
    8051
  • DAC (#, Max. Resolution @ Sample Rate)
    (1, 8-bit @ 8 msps)
  • Development Software
    PSoC Creator
  • Digital Filter Blocks
    0
  • DMA Channels
    24
  • EEPROM
    2 KByte
  • Family
    PSOC™ 32xxx
  • Flash
    64 KByte
  • Frequency max
    50 MHz
  • GPIOs
    25
  • I/O Pins
    25
  • I2C
    1
  • JTAG and Si ID
    0x1E07A069
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • On-chip Clock Generation
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • SPI
    0
  • SRAM
    8 KByte
  • Timer/Counter/PWM Blocks
    4
  • Trace Buffer
    4 KByte
  • UART Interfaces
    0
  • Universal Digital Blocks
    24
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C3246PVI-122
Product Status active and preferred
Infineon Package
Package Name SSOP-48 (51-85061)
Packing Size 600
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-48 (51-85061)
Packing Size 600
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US
ea.
in stock

Applications

Documents

Design resources

Developer community