CY8C3245LTI-139
Active and preferred
RoHS Compliant
Lead-free

CY8C3245LTI-139

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C3245LTI-139
CY8C3245LTI-139
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 12-bit @ 192 ksps)
  • Analog Blocks (Programmable)
    0
  • Boost Converter (V)
    0.5 V
  • CAN
    0
  • CapSense
    Y
  • Category
    CY8C32xx
  • Comparators
    2
  • CPU
    8051
  • DAC (#, Max. Resolution @ Sample Rate)
    (1, 8-bit @ 8 msps)
  • Development Software
    PSoC Creator
  • Digital Filter Blocks
    0
  • DMA Channels
    24
  • EEPROM
    1 KByte
  • Family
    PSOC™ 32xxx
  • Flash
    32 KByte
  • Frequency max
    50 MHz
  • GPIOs
    25
  • I/O Pins (SIO)
    4
  • I2C
    1
  • JTAG and Si ID
    0x1E08B069
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • On-chip Clock Generation
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • SPI
    0
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    4
  • Trace Buffer
    4 KByte
  • UART Interfaces
    0
  • Universal Digital Blocks
    20
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C3245LTI-139
Product Status active and preferred
Infineon Package
Package Name QFN-48 (001-45616)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-48 (001-45616)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
ea.
in stock

Applications

Documents

Design resources

Developer community