CY8C28403-24PVXI

CY8C28403-24PVXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C28403-24PVXI
CY8C28403-24PVXI


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 10-bit @ 192 ksps)
  • Analog Blocks (Programmable)
    0
  • CapSense IO
    24
  • CapSense
    N
  • Comparators
    0
  • Continous Analog Blocks (Type E)
    0
  • Continous Analog Blocks (Type B)
    0
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    24
  • I/O Pins
    24
  • I2C
    2
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 5.25 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • SPI
    3
  • SRAM
    1 KByte
  • Switch Capicitor Analog Blocks (Type E)
    0
  • Switch Capicitor Analog Blocks (Type B)
    0
  • Timer/Counter
    0
  • UART Interfaces
    3
  • Universal Digital Blocks
    12
  • USB Type
    None

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community