Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY8C24994-24LTXI
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY8C24994-24LTXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C24994-24LTXI
CY8C24994-24LTXI


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 10-bit @ 5.9 ksps)
  • Analog Blocks (Programmable)
    5
  • CapSense Channels
    1
  • CapSense IO
    44
  • CapSense Technology
    CSD
  • CapSense Type
    CapSense Plus
  • CapSense
    Y
  • Communication Interfaces
    I2C, SPI, UART, USB
  • Comparators
    0
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Family
    PSOC™ 24x94
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    56
  • I/O Pins
    56
  • I2C
    1
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 5.25 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Proximity Sensing
    Y
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • PWM
    HW
  • Real Time Clock
    N
  • Slider
    8
  • SmartSense Enabled
    N
  • SPI
    0
  • SRAM
    1 KByte
  • Timer/Counter
    0
  • UART Interfaces
    0
  • Universal Digital Blocks
    3
  • USB Type
    Full-Speed
  • Water Tolerant
    Y

OPN
CY8C24994-24LTXI
Product Status discontinued
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 260
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN,US

Product Status discontinued
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 260
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN,US

Applications

Documents

Design resources

Developer community