CY8C21534B-24PVXIT
Active and preferred
RoHS Compliant
Lead-free

CY8C21534B-24PVXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C21534B-24PVXIT
CY8C21534B-24PVXIT


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 10-bit @ 5.9 ksps)
  • Analog Blocks (Programmable)
    1
  • CapSense Channels
    1
  • CapSense IO
    20
  • CapSense Technology
    CSD
  • CapSense Type
    CapSense Plus
  • CapSense
    Y
  • Communication Interfaces
    I2C, SPI, UART
  • Comparators
    0
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Family
    PSOC™ 21x34
  • Flash
    8 KByte
  • Frequency max
    24 MHz
  • GPIOs
    20
  • I/O Pins
    20
  • I2C
    1
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.4 V to 5.25 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Proximity Sensing
    Y
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • PWM
    HW
  • Real Time Clock
    N
  • Slider
    2
  • SmartSense Enabled
    Y
  • SPI
    0
  • SRAM
    0.5 KByte
  • Timer/Counter
    0
  • UART Interfaces
    0
  • Universal Digital Blocks
    3
  • USB Type
    None
  • Water Tolerant
    Y

OPN
CY8C21534B-24PVXIT
Product Status active and preferred
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US

Applications

Documents

Design resources

Developer community