|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 8-bit Harvard-architecture CPU up to 12 MHz
- Four analog and four digital configurable
- Up to 10-bit ADC, two comparators with DAC
- I2C, SPI, UART, PWM, CRC, PRS modules
- Flexible analog mux and internal 1.3 V
- 8 KB flash, 512 bytes SRAM, EEPROM emulation
- In-system serial programming, partial flash
- Programmable pin drive: 25 mA sink, 10 mA
- Operating voltage: 4.75 V to 5.25 V
- Temp range: -40°C to +125°C
- Sleep and watchdog timers, low power modes
- Internal 24 MHz oscillator, external up to 24
Benefits
- Enables custom analog/digital peripherals
- Reduces external component count
- Supports capacitive touch sensing
- Flexible I/O for diverse applications
- Reliable operation across wide temp range
- Fast in-system programming and updates
- Low power modes extend battery life
- Multiple communication interfaces simplify
- Robust analog performance for sensor
- High flash endurance for frequent updates
- Programmable drive supports various loads
- Integrated timers and watchdog enhance safety
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.