CY8C20434-12LQXI
Active and preferred
RoHS Compliant
Lead-free

CY8C20434-12LQXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C20434-12LQXI
CY8C20434-12LQXI
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 10-bit @ 5.9 ksps)
  • CapSense Channels
    1
  • CapSense IO
    25
  • CapSense Technology
    CSA
  • CapSense Type
    CapSense
  • CapSense
    Y
  • Communication Interfaces
    I2C, SPI
  • Comparators
    0
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Family
    PSOC™ 20x34
  • Flash
    8 KByte
  • Frequency max
    12 MHz
  • GPIOs
    28
  • I/O Pins
    28
  • I2C
    1
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.4 V to 5.25 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Proximity Sensing
    N
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • PWM
    SW
  • Real Time Clock
    N
  • SmartSense Enabled
    N
  • SPI
    1
  • SRAM
    0.5 KByte
  • Timer/Counter
    1
  • UART Interfaces
    0
  • Universal Digital Blocks
    0
  • USB Type
    None
  • Water Tolerant
    N

OPN
CY8C20434-12LQXI
Product Status active and preferred
Infineon Package
Package Name QFN-32 (001-48913)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (001-48913)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN
ea.
in stock

Applications

Documents

Design resources

Developer community