CY8C20110-LDX2I

CY8C20110-LDX2I

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C20110-LDX2I
CY8C20110-LDX2I


Product details

  • CapSense IO
    10
  • CapSense Technology
    CSA
  • CapSense Type
    CapSense Express
  • CapSense
    Y
  • Communication Interfaces
    I2C
  • Development Software
    PSoC Designer
  • GPIOs
    10
  • I/O Pins
    10
  • I2C
    1
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.4 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Proximity Sensing
    N
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • PWM (channel)
    0
  • PWM
    Y
  • SmartSense Enabled
    N
  • SPI
    0
  • Water Tolerant
    N

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community