CY7C65217-24LTXIT
Active and preferred
RoHS Compliant
Lead-free

CY7C65217-24LTXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C65217-24LTXIT
CY7C65217-24LTXIT


Product details

  • Applications
    Dongles for Type-C, Docking Stations, Monitors
  • Family
    EZ-USB™ Serial Bridge Controller
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Package Type
    24-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    USB Billboard controller
  • Temperature grade
    Industrial
  • USB Speed
    12 MBit/s
  • USB Standard
    USB 2.0 FS

OPN
CY7C65217-24LTXIT
Product Status active and preferred
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community