CY7C652148-24LTXIT
Active and preferred
RoHS Compliant
Lead-free

CY7C652148-24LTXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C652148-24LTXIT
CY7C652148-24LTXIT
ea.


Product details

  • Applications
    Medical / Healthcare devices, Gaming systems, Networking
  • Family
    EZ-USB™ Serial Bridge Controller
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Package Type
    24-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    USB-SPI Single Channel Bridge Controller
  • Temperature grade
    Industrial
  • USB Speed
    12 MBit/s
  • USB Standard
    USB 2.0 FS

OPN
CY7C652148-24LTXIT
Product Status active and preferred
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
Documents

Design resources

Developer community