CategoryNeuron
-
Clock Frequency max20 MHz
-
Flash0.5 KByte
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range5 V to 5 V
-
Operating Voltage5 V
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
ROM ((kByte))0
-
Temperature range-40 °C to 85 °C
|
OPN
|
CY7C53150-20AXI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TQFP-64 (51-85046) |
| Packing Size | 450 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TQFP-64 (51-85046) |
| Packing Size | 450 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.