Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY7C53120E4-40SXIT
END OF LIFE
discontinued
RoHS Compliant

CY7C53120E4-40SXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C53120E4-40SXIT
CY7C53120E4-40SXIT


Product details

  • Category
    Neuron
  • Clock Frequency max
    40 MHz
  • Flash
    4 KByte
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    5 V to 5 V
  • Operating Voltage
    5 V
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • ROM ((kByte))
    12
  • Temperature range
    -40 °C to 85 °C

OPN
CY7C53120E4-40SXIT
Product Status discontinued
Infineon Package
Package Name SOIC-32 (51-85081)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name SOIC-32 (51-85081)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Documents

Design resources

Developer community