ArchitectureQDR-IV
-
Bank SwitchingN
-
Burst Length (Words)2
-
Data Widthx 36
-
Density144 MBit
-
ECCY
-
FamilyQDR-IV
-
Frequency667 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationY
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.26 V to 1.34 V
-
Organization (X x Y)4Mb x 36
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationCommercial
-
Read Latency (Cycles)5
| Recommended | ||
|
OPN
|
CY7C4141KV13-633FCXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FCBGA-361 (001-70319) | |
| Packing Size | 120 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2031 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FCBGA-361 (001-70319) |
| Packing Size | 120 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2031 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 144-Mbit QDR-IV HP SRAM
- Total rate 1334 MT/s
- Max operating freq 667 MHz
- Read latency 5 clock cycles
- Write latency 3 clock cycles
- Two-word burst on all accesses
- Dual bidirectional DDR data ports
- Concurrent read/write on both ports
- DDR address, SDR control signaling
- POD, HSTL, SSTL I/O (JESD)
- On-die termination, programmable
- ECC, bus inversion, address parity
Benefits
- 144 Mbit reduces external memory
- 1334 MT/s boosts throughput
- 667 MHz supports fast clocks
- 5-cycle reads cut wait states
- 3-cycle writes reduce latency
- Two-word burst improves efficiency
- Dual ports increase concurrency
- Full-duplex access reduces stalls
- DDR address enables high RTR
- JESD I/O eases board interfacing
- ODT simplifies signal integrity
- ECC/parity reduces data corruption
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.