Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY7C4041KV13-600FCXC
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C4041KV13-600FCXC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C4041KV13-600FCXC
CY7C4041KV13-600FCXC


Product details

  • Architecture
    QDR-IV
  • Bank Switching
    N
  • Burst Length (Words)
    2
  • Data Width
    x 36
  • Density
    72 MBit
  • ECC
    Y
  • Family
    QDR-IV
  • Frequency
    600 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-Die Termination
    Y
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.26 V to 1.34 V
  • Organization (X x Y)
    2Mb x 36
  • Peak Reflow Temp
    260 °C
  • Qualification
    Commercial
  • Read Latency (Cycles)
    5

OPN
CY7C4041KV13-600FCXC
Product Status discontinued
Infineon Package
Package Name FCBGA-361 (001-70319)
Packing Size 300
Packing Type TRAY
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name FCBGA-361 (001-70319)
Packing Size 300
Packing Type TRAY
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community